YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YCS39, Copper Loop Splice

Brand:

Burndy

Catalog ID:

YCS39

CU loop splice connector designed to withstand jumper loop tensile and vibration stresses up to 60 percentage RBS, Index: 627.

Product details

General

Connector Type
Splice
Die Index
627
Material
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICEâ„¢
UPC
781810014271
UPC 12 Digit
7818100142711

Dimensions

Dimension - A Outside Diameter inch
1.7 in
Dimension - B Length fraction
3 in
Dimension - B Length inch
3.01 in
Dimension - B Outside Diameter inch
1.7 in
Dimension - Inside Diameter inch
1.06 in
Dimension - L Length Overall mm
175 mm
Dimension - Length BB inch
3.01 in
Dimension - Length Overall inch
6.88 in

Conductor Related

Conductor - Copper Str Size
750 kcmil
Conductor - Copper Str Size Range
750 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings