HUBBELL
YDSC_image
YDSC_image

YDS29, Copper Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS29

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 250 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 169, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U169 Die, (9), Y45 Tool, U169 Die With PT-6515 Adapter, (9), Y46 Tool, U169 Die With PUADP-1 Adapter, (9), Y48B Tool, C169 Die, (3), Y60BHU Tool, L169 Die, (3), Die Index: 169 Element A, Conductor Type: Stranded Copper

Product details

General

Application

For Stranded Copper Conductors

Catalog Number

YDS29

Connector Type

Splice

Die Index

169

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

3

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS

UPC

781810014646

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - B Length inch

3.54 in

Dimension - L Length Overall mm

190 mm

Dimension - Length Overall inch

7.47 in

Dimension - Outside Diameter inch

0.95 in

Conductor Related

Conductor - Copper Str Size

250 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1800

Resources and downloads