HUBBELL
YDSC_image
YDSC_image

YDS31, Copper Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS31

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 350 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 267, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 267 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U267 Die, (12), Y45 Tool, U267 Die With PT-6515 Adapter, (12), Y46 Tool, U267 Die With PUADP-1 Adapter, (12), Y48B Tool, C267 Die, (4), Y60BHU Tool, L267 Die, (4), Conductor Type: Stranded Copper

Product details

General

Application

For Stranded Copper Conductors

Catalog Number

YDS31

Connector Type

Splice

Die Index

267

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

4

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS

UPC

781810821107

Dimensions

Dimension - B Length inch

5.04 in

Dimension - L Length Overall mm

259 mm

Dimension - Length Overall inch

10.20 in

Dimension - Outside Diameter inch

1.17 in

Conductor Related

Conductor - Copper Str Size

350 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Minimum Pack Quantity

8

Pallet Quantity

840

Resources and downloads