HUBBELL
YDSC_image
YDSC_image

YDS39, Copper, Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS39

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 750 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 627, Made of copper tubing, Installed with standard tools and dies.

Product details

General

Catalog Number

YDS39

Connector Type

Splice

Die Index

627

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

7

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICEâ„¢

UPC

781810821121

Dimensions

Dimension - B Length fraction

6-1/100in

Dimension - B Length inch

6.01 in

Dimension - L Length Overall mm

325 mm

Dimension - Length Overall inch

12.78 in

Dimension - Outside Diameter inch

1.70 in

Conductor Related

Conductor - Copper Str Size

750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

234

Resources and downloads