YDSC
YDSC

YDS3C3, Copper, Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS3C3

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #3 (3) Cu STR (Hard, Medium, or Soft Drawn), Die Index: 163, Made of copper tubing, Installed with standard tools and dies.

Product details

General

Connector Type
Splice
Die Index
163
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
3
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810014493

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - L Length Overall mm
133 mm
Dimension - Length Overall inch
5.25 in
Dimension - Outside Diameter inch
0.50 in

Conductor Related

Conductor - Copper Str Size
3 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
9800

Resources and downloads

Product Cross Section Image(s)

Sales Drawings