HUBBELL
YDSC
YDSC

YDS6C, Copper, Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS6C

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #6 Cu STR (Hard, Medium, or Soft Drawn), Die Index: 161, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W161 Die, (2), Y35, Y750 Tool, U161 Die, (1), Y45 Tool, U161 Die With PT-6515 Adapter, (1), Y46 Tool, U161 Die With PUADP-1 Adapter, (1), Die Index: 161 Element A, Conductor Type: Stranded Copper

Product details

General

Application

For Stranded Copper Conductors

Catalog Number

YDS6C

Connector Type

Splice

Die Index

161

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS - C

UPC

781810821077

Dimensions

Dimension - B Length fraction

1-13/50 in

Dimension - B Length inch

1.26 in

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.77 in

Dimension - Outside Diameter inch

0.32 in

Conductor Related

Conductor - Copper Str Size

6 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400