HUBBELL
YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YDS6WK, Copper Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS6WK

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #6 Sol COPPERWELD, Die Index: 162 or 276, Made of copper tubing, Installed with standard tools and dies.

Features: Full-Tension HYSPLICE Designed To Exceed The Minimum Rated Breaking Strength Of, 30 PCT Conductivity Extra High Strength Copperweld, And Lower Strength Conductors, Made Of Pure Copper Tubing, Installed With HYSPLICE Tools And Dies, Die Index: 162 Or 276, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W162 Die, (6), Y35, Y750 Tool, U276 Die, (6), Y45 Tool, U276 Die With PT-6515 Adapter, (6), Y46 Tool, U276 Die With PUADP-1 Adapter, (6), Conductor Type: Copperweld

Product details

General

Application

For Copperweld Conductors

Catalog Number

YDS6WK

Connector Type

Splice

Construction Material - Main

Copper

Die Index

276;162

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

6

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

HYSPLICEâ„¢

Type

YDS-K

UPC

781810014585

Dimensions

Dimension - B Length inch

1.77 in

Dimension - L Length Overall mm

103 mm

Dimension - Length Overall inch

4.04 in

Dimension - Outside Diameter inch

0.48 in

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

1 AWG

Conductor - CopperWeld C Solid Size

6 AWG

Conductor - CopperWeld Solid Size Range

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150

Pallet Quantity

7200