HUBBELL
YDSW_image
YDSW_image

YDS76, Copper Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS76

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 2/0 Cu Sol (Hard, Medium, or Soft Drawn), Die Index: 166, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 166 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W166 Die, (12), Y35, Y750 Tool, U166/U459 Die, (6), Y45 Tool, U166/U459 Die With PT-6515 Adapter, (6), Y46 Tool, U166/U459 Die With PUADP-1 Adapter, (6), Conductor Type: Solid Copper

Product details

General

Application

For Solid Copper Conductors

Catalog Number

YDS76

Connector Type

Splice

Die Index

166;206

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

6

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS

UPC

781810014691

Dimensions

Dimension - B Length inch

2.97 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.19 in

Dimension - Outside Diameter inch

0.68 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3675