text.skipToContent text.skipToNavigation

YS34L

by Burndy 

Catalog ID: YS34L

500 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 20 or 299 Die Index

Features: Standard Barrel Length, Ideal For Limited Space Applications While Providing Ample Barrel Length For Proper Crimp, Four (4) Center Conductor Stops, Provides A Center Wire Stop For Proper Conductor Insertion, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W34CVT Die, (2), Y35, Y39, Y750, Y46 Tool, U34CRT Die, (2), Die Index: 20 Element A, Color Code: Brown, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Wire Strip Length: 1-7/16 IN

Product Details

General

Application For Limited Space Applications
Color Code Brown
Connector Type Splice
Die Index 20 or 299
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLINK
Trade Name HYLINK™
Type YS-L, Standard Barrel
UPC 781810508558
UPC 12 Digit 7818105085588

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - L Length Overall mm 80 mm
Dimension - Length Overall inch 3.15 in
Dimension - Strip Length inch 1-7/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Compact Size 500
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil
Wire Size 500 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads