HUBBELL
YS39L_Photo_ColorRGB
YS39L_Photo_ColorRGB

Compression Splice

Brand:

Burndy

Catalog ID:

YS39LFXG1

Copper compression splice standard barrel, bare, 573.1 Kcmil wire size, 2.32 in length.

Product details

General

Application

Wire Splice

Connector Type

STANDARD BARREL

Die Index

400

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINKâ„¢

UPC

781810083666

UPC 12 Digit

7818100836666

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Inside Diameter inch

1.03 in

Dimension - L Length Overall mm

95 mm

Dimension - Length Overall inch

3.75 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Strip Length inch

1-11/16

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

600 KCMIL

Conductor - Copper Flex G Size

600 KCMIL

Conductor - Copper Flex G Size Range

1470/24 kcmil

Conductor - Copper Flex H Size

571

Conductor - Copper Flex H Size Range

600 kcmil

Conductor - Copper Flex I Size

600 KCMIL

Conductor - Copper Flex I Size Range

600 kcmil

Conductor - Copper Flex K Size

571

Conductor - Copper Flex K Size Range

600 kcmil

Conductor - Copper Flex M Size

571

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

FLEX

Wire Size

600 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

15