HUBBELL
YSP-T_Photo_BW
YSP-T_Photo_BW

YSP29T, Compression Splice, 250 kcmil Cu, Tapered End

Brand:

Burndy

Catalog ID:

YSP29T

250 kcmil CU, Tapered End, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, YELLOW Color Code, 16 Die Index.

  • Copper seamless barrel designed with tapered ends per EEI Standard TD160, for use on voltages 5kV through 35kV, this aids in preventing corona emission and simplifies taping for lower installation cost
  • Barrel also features internal chamfer at wire entry to ensure smooth insertion of wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements

Features: Seamless Types YSP-T High Conductivity Copper Electro-Tin Plated Compression HYLINK High-Voltage Splices With Long Barrel And Tapered Ends Are Ideally Suited For Higher Voltage Applications From 5KV Through 35 KV, Tapered Connector Ends Per EEI Standard TD160, Suitable For Use On Voltages 5KV Through 35KV To Aid In Preventing Corona Emission And Simplify Taping Thus Lowering Installed Cost, Type YSP-T Has A Center Plug Permanently Brazed In Place: Prevents Oil Within Oil-Filled Conductors From Passing Through The Splice Connector And Provides A Center Strip For Proper Conductor Insertion, Installation Tool: Y34B, Y34PR Indentor, B29D Nest Die, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: Y35, Y39, Y750 Tool, U29D-1 Nest Die, Y34PR Indentor, Y35P3 Adapter, Oil Stop: Yes, Tapered End: Yes, Die Index: 16 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): PAT750 Tool, U29RT Die, (2), Y35, Y39, Y46, Y750 Tool, U29RT Die With PUADP-1 Adapter, Conductor Type: Commercial Stranded Copper, Wire Strip Length: 1-3/32 IN

Product details

General

Application

Wire Splice

Catalog Number

YSP29T

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

EU RoHS Indicator

Yes

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Electro Tin plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YSP-T, High Voltage, Long Barrel

UPC

781810001318

Dimensions

Dimension - B Length inch

1.24 in

Dimension - L Length Overall mm

66 mm

Dimension - Length Overall inch

2.61 in

Dimension - Strip Length inch

1-3/32 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE

Wire Size

250 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600