text.skipToContent text.skipToNavigation

Compression Splice Conventional (Hex Die) Full Tension

By FARGO 

Catalog ID: 20950

By FARGO
Catalog ID:  20950
Compression Splice, Conventional, Full Tension, for AAC, Dia. Range 0.861-0.891

More Options

Product Details

General

Aluminum Die 24AH
Compression Method Conventional
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 60 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 17 in
Messenger Diameter Range 0 - 0

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Compatibility AAC-Meadowsweet-600-37
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conduct