HUBBELL
HPS_ID_TJA3309_PRODIMAGE
* Representative image
HPS_ID_TJA3309_PRODIMAGE

Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Brand:

FARGO

Catalog ID:

TJA6425SSAC

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSS code name Kiwi
  • Full tension Splice assembly
  • For use with HTJC Joint Compound sold separately

Product details

General

Aluminum Die

44AH

Catalog Number

TJA6425SSAC

Compression Method

Conventional (2 die system)

Inhibitor Loaded

No

Material

Aluminum; Steel

Press Minimum

100 to

Tension Range

0 lb

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

1.735 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

46 in

Messenger Diameter Range

0 - 0

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSS-Kiwi-2167-72/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSS

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Resources and downloads