HPS_ID_A150709_PRODIMAGE
HPS_ID_A150709_PRODIMAGE

Compression Splice Uni-Grip® (One Die) Full Tension

Brand:

FARGO

Catalog ID:

AB152020

A full-tension compression splice assebmly for AAAC and ACAR conductors consist of a prefilled aluminum body.

A full-tension compression splice assebmly for AAAC and ACAR conductors consist of a prefilled aluminum body.

  • For use with AAAC and ACAR conductor range 2493.0 - 2500.0 Kcmil
  • Conductor Outside Diameter Range: 1.806 - 1.900 inches
  • Full tension splice assembly
  • One Die Compression with die size 20CD
  • Material: Body – seamless extruded aluminum alloy tube
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: AB151010XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

Product details

General

Compression Method
Uni-Grip (single die system)
Die Size
20CD
Material
Aluminum Alloy
Press Minimum
100 to
Tension Range
0 lb
UPC
096359616542

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
36 in
Messenger Diameter Range
0 - 0
Weight
11.76 lb

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Compatibility
ACAR-2493-72/19;ACAR-2493-54/37
Conductor Diameter - Maximum
1.9 in
Conductor Diameter - Minimum
1.806 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.806 - 1.9
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
60 EA