HUBBELL
HPS_ID_A150709_PRODIMAGE
* Representative image
HPS_ID_A150709_PRODIMAGE

Compression Splice Uni-Grip®(One Die) Full Tension

Brand:

FARGO

Catalog ID:

A151973

"Compression Terminal, Uni-Grip, Jumper Terminal, 15 degree, For ACSR,AAC,AAAC,ACAR. Standard Aluminum Range: 0.950"-1.045", Compact/TW range: 0.880"-0.930""

  • "For use with ACSR Kiwi
  • Full tension Splice assembly
  • Splices are prefilled with Inhibitor
  • For Extra Length Repair Splice Add "XL" suffix and repair cutoff length in Inches e.g. A151973XL24
  • Splices are EHV rated where conductor dia. is 1" or larger"

Product details

General

Compression Method

Uni-Grip (single die system)

Die Size

19CD

Material

Aluminum Alloy

Press Minimum

100 to

Tension Range

0 lb

UPC

096359278023

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

1.735 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

34.2 in

Messenger Diameter Range

0 - 0

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Kiwi-2167-72/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Resources and downloads