HUBBELL
HPS_ID_A150709_PRODIMAGE
* Representative image
HPS_ID_A150709_PRODIMAGE

Compression Splice Uni-Grip®(One Die) Full Tension

Brand:

FARGO

Catalog ID:

A151234

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 636.0 kcmil 30/19 ACSR code name Egret
  • Full tension splice assembly
  • Outside Diameter is 1.019 inches
  • One Die Compression with die size 12CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

Product details

General

Catalog Number

A151234

Compression Method

Uni-Grip (single die system)

Die Size

12CD

Material

Aluminum Alloy

Press Minimum

60 to

Tension Range

0 lb

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

1.019 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

21.6 in

Messenger Diameter Range

0 - 0

Weight

3.263 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Egret-636-30/19

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Resources and downloads