HUBBELL
WBP_FTR3U12SP_PRODIMAGE
WBP_FTR3U12SP_PRODIMAGE
WBP_FTR3U12SP_App-2_PRODIMAGE
WBP_FTR3U12SP_App-1_PRODIMAGE

Fiber Optic Rack Mount Tray, 3 Rack Unit with Cover, 12 FSP Panel Openings, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

FTR3U12SP

Fiber Optic, Rack Mount Tray, 3 Rack Unit with Cover, 12 FSP Panel Openings, Unloaded.

Unloaded, 12 LGX Cassettes

Product details

General

Application

Enterprise and Data Center Applications

Catalog Number

FTR3U12SP

Color

Black

Compatibility

3-Across FSP Series Panels and LGX MPO Cassettes

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

3 Across Rack Mount Enclosure

EU RoHS Indicator

Yes

Item Type

Rackmount Enclosue

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

288

Style

Unloaded, 12 LGX Cassettes

Type

Rack Mount Enclosure

UPC

662620614786

Dimensions

Cubic Capacity

2425.794 cu.in

Depth

22.2 in

Height

4.9 in

Width

22.3 in

Conductor Related

Cable Entry

Rear/Sides

Logistics

Carton Quantity

1

Resources and downloads