Brand:
ANDERSON
Catalog ID:
VHS30
Application
Catalog Number
Color Code
Compression Method
Die Size
EU RoHS Indicator
Inhibitor Loaded
Material
Tension Range
Trade Name
UPC
UPC 12 Digit
Adjustment Step
Assembly Rating (Ultimate)
Dimension - L Length Overall mm
Insulator / Conductor Hole Spacing
Length Before Compression
Weight
Rating - KVA
Conductor Diameter (Conventional Tooling) - Maximum
Conductor Diameter (Conventional Tooling) - Minimum
Conductor Diameter (VersaCrimp) - Maximum
Conductor Diameter (VersaCrimp) - Minimum
Messenger Diameter - Maximum
Messenger Diameter - Minimum
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Pallet Quantity