HUBBELL
Image of VHSS750 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VHSS750 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VHSS750

Copper short barrel Versatile splice, 750 MCM

For use with VersaCrimp or conventional die type tooling.

Product details

General

Application

Power Connector

Catalog Number

VHSS750

Color Code

Black

Compression Method

VersaCrimp or Conventional Die Tooling

Die Size

VC6FT, VC7FT or VC8

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Tension Range

Trade Name

NO

UPC

096359339144

UPC 12 Digit

0096359339142

Dimensions

Adjustment Step

Assembly Rating (Ultimate)

Dimension - L Length Overall mm

Insulator / Conductor Hole Spacing

Length Before Compression

3.38 in

Weight

0.49 lb

Electrical Ratings

Rating - KVA

35 kV

Conductor Related

Conductor Diameter (Conventional Tooling) - Maximum

0.998 in

Conductor Diameter (Conventional Tooling) - Minimum

0.998 in

Conductor Diameter (VersaCrimp) - Maximum

0.998 in

Conductor Diameter (VersaCrimp) - Minimum

0.811 in

Messenger Diameter - Maximum

Messenger Diameter - Minimum

Certifications And Compliance

Certification - CSA Approved

Certification - cULus

Certification - ETL

Certification - UL Recognized

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

27

Pallet Quantity

1500

Resources and downloads

Customer Notices

Specifications