text.skipToContent text.skipToNavigation

Compression Splice VERSAtile™ Minimum Tension

By ANDERSON 

Catalog ID: VHSS300

By ANDERSON
Catalog ID:  VHSS300
Copper short barrel Versatile splice

  • For use with VersaCrimp or conventional die type tooling.
  • More Options

    Product Details

    General

    Application Power Connector
    Color Code White
    Compression Method VersaCrimp or Conventional Die Tooling
    Die Size VC6 (all), VC7 (all)
    Inhibitor Loaded No
    Material Copper
    Tension Range 0 lb
    Trade Name NO
    UPC 096359356486
    UPC 12 Digit 096359356486

    Dimensions