HUBBELL
YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS52RT, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS52RT

HYSPLICE™, ACCOM: 1113 54-19 STR - 135 kcmil ACSR 1277-1280 kcmil ACSR 1351.5-1510 kcmil AL INDEX: 728 T&B 189.

Product details

General

Catalog Number

YNS52RT

Connector Type

Splice

Die Index

728

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810180631

UPC 12 Digit

7818101806311

Dimensions

Dimension - Diameter Max Size inch

2.25 in

Dimension - L Length Overall mm

411 mm

Dimension - Length Overall inch

16.20 in

Dimension - Outside Diameter inch

2.25 in

Conductor Related

Conductor - ACAR Str Size Range

1277 KCMIL - 1280 KCMIL

Conductor - ACSR Str Size

1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil

Conductor - ACSR Str Size Range

1113 (54/19) Finch kcmil-1351.5 (54/19) Martin kcmil

Conductor - AL Str Size

1351.5 KCMIL - 1510 KCMIL

Conductor - AL Str Size Range

1351.5 KCMIL - 1510 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384

Resources and downloads