YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS594R, Aluminum Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS594R

HYSPLICE™, AL Tube jumper loop sleeve for ACAR and Stranded Aluminum conductor, 2267-2500 Kcmil ACAR, 2500 Kcmil AL, 2300 Kcmil ACSR, ?230 kV.

Product details

General

Connector Type
Splice
Die Index
740
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810469774
UPC 12 Digit
7818104697744

Dimensions

Dimension - L Length Overall mm
357 mm
Dimension - Length Overall inch
14.04 in
Dimension - Outside Diameter inch
2.60 in

Conductor Related

Conductor - ACAR Str Size Range
2267 KCMIL - 2500 KCMIL
Conductor - ACSR Str Size
2300 KCMIL
Conductor - ACSR Str Size Range
2300 KCMIL
Conductor - AL Str Size
2500 KCMIL
Conductor - AL Str Size Range
2500 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings