HUBBELL
YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS595RTG1, Jumper Sleeve

Brand:

Burndy

Catalog ID:

YNS595RTG1

JUMPER SLEEVE.

Product details

General

Connector Type

Splice

Material

Aluminum

Trade Name

HYSPLICEâ„¢

UPC

781810104187

UPC 12 Digit

7818101041877

Dimensions

Dimension - B Length inch

8.12 in

Dimension - L Length Overall mm

416 mm

Dimension - Length Overall inch

16.38 in

Dimension - Outside Diameter inch

2.75 in

Conductor Related

Conductor - ACSR Str Size

2156;2515

Conductor - AL Str Size

2500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1