text.skipToContent text.skipToNavigation

YSV10SV

by Burndy 

Catalog ID: YSV10SV

UNINSULATED BUTT SPLICE, 600 VOLTS MAXIMUM.

Product Details

General

Connector Type Splice
Die Index 36
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Silver
Type Splice
UPC 781810080900
UPC 12 Digit 7818100809000

Dimensions

Dimension - B Length fraction 5/16 in
Dimension - B Length inch 0.31 in
Dimension - Inside Diameter inch 0.13 in
Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.75 in
Dimension - Outside Diameter inch 0.21 in
Dimension - Strip Length inch 5/16

Electrical Ratings

Voltage - Maximum 35000 V

Conductor Related

Conductor - Copper Solid Size 12;11;10
Conductor - Copper Solid Size Range 12-10
Conductor - Copper Str Aircraft Size AN 12;AN 10
Conductor - Copper Str Aircraft Size Range AN 12-AN 10
Conductor - Copper Str Navy Size 6 (7);6 (19);9 (7);9 (37)
Conductor - Copper Str Navy Size Range 6 (7)-9 (37)
Conductor - Copper Str Size 12;10
Conductor - Copper Str Size Range 12-10
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads