HUBBELL
YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

YSV18BOX, Uninsulated Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YSV18BOX

Uninsulated Splice For 22 - 18 AWG.

YSV18BOX.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

Features: HYLINK Type YSV Seamless Splice Connector Is Used To Splice Stranded And Solid Copper Conductors In Virtually All Heavy Duty Industrial And General Purpose Applications, Manufactured From Seamless Tubing: A High Quality Design With No Seams To Split, Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Positive Center Wire Stops: Provides Proper Depth Of Wire Insertion, Marked With Wire Size: Provides Easy Wire Size Identification, The HYLINK Splice Connectors Have Inspection Holes: Provides Easy Visual Inspection ForProper Wire Insertion, Package: Box, Installation Tool: HYTOOL: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, Conductor Type: Solid Conductor, Insulation Support: No, Wire Strip Length: 1/4 IN

Product details

General

Application

For All Heavy Duty Industrial And General Purpose Applications

Catalog Number

YSV18BOX

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINKâ„¢

Type

Splice

UPC

781810543801

Dimensions

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.62 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

1/4 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

20;18

Conductor - Copper Str Aircraft Size

AN 22;AN 20;AN 18

Conductor - Copper Str Size

22;20;18

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads