HUBBELL
YTSGroup_Photo_ColorCMYK
YTSGroup_Photo_ColorCMYK

YTS32R, ACSR - Full Tension Compression Splice

Brand:

Burndy

Catalog ID:

YTS32R

Aluminum outer sleeve for full tension splice kit, 336.4 Kcmil, 717 Index, Outer sleeve for Hysplices provides gradual transition of stress.

Product details

General

Catalog Number

YTS32R

Connector Type

Splice

Die Index

717

Material

Aluminum

Trade Name

HYSPLICEâ„¢

UPC

781810000526

UPC 12 Digit

7818100005266

Dimensions

Dimension - L Length Overall mm

439.4

Dimension - Length Overall inch

17.3

Conductor Related

Conductor - ACSR Str Size

336.4 (24/7) Widgeon Kcmil; 336.4 (26/7) Linnet Kcmil; 336.4 (30/7) Oriole Kcmil

Conductor - AL Str Size

336 kcmil

Conductor - AL Str Size Range

336 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

768

Resources and downloads