HUBBELL
YTSGroup_Photo_ColorCMYK
YTSGroup_Photo_ColorCMYK

YTS48R, ACSR - Full Tension Compression Splice

Brand:

Burndy

Catalog ID:

YTS48R

Al Sleeve, 795, 900, 954 kcmil ACSR, 230 V, 29.16" L, 727 Index, Included in Full Tension Splice.

Product details

General

Catalog Number

YTS48R

Connector Type

Splice

Die Index

727

Material

Aluminum

Trade Name

HYSPLICEâ„¢

UPC

781810016275

UPC 12 Digit

7818100162755

Dimensions

Dimension - L Length Overall mm

740.7 mm

Dimension - Length Overall inch

29.16 in

Conductor Related

Conductor - ACSR Str Size

795 (30/19) Mallard Kcmil; 900 (45/7) Rubby; 954 (45/7) Rail Kcmil; 954 (54/7) Cardinal Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

210

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings