YTS_AR_Photo_ColorCMYK
YTS_AR_Photo_ColorCMYK

YTS48RT481RS, Full Tension Splice Kit for ACSR EHV

Brand:

Burndy

Catalog ID:

YTS48RT481RS

Full Tension Splice Kit for ACSR Conductor EHV.

Product details

General

Connector Type
Splice
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810222003
UPC 12 Digit
7818102220033

Dimensions

Dimension - L Length Overall mm
741 mm
Dimension - Length Overall inch
29.16 in
Dimension - Outside Diameter inch
1.97 in

Conductor Related

Conductor - ACSR Str Size
900 (45/7) Ruddy Kcmil; 954 (45/7) Rail Kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
140

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings