HUBBELL
YTSGroup_Photo_ColorCMYK
YTSGroup_Photo_ColorCMYK
Discontinued

YTS52R, Aluminum Sleeve

Brand:

Burndy

Catalog ID:

YTS52R

Al Sleeve, 1113-1431 Kcmil ACSR, 728 Index, Included in Full Tension Splice.

Product details

General

Catalog Number

YTS52R

Connector Type

Splice

Die Index

728

Material

Aluminum

Trade Name

HYSPLICEâ„¢

UPC

781810034019

UPC 12 Digit

7818100340199

Dimensions

Dimension - L Length Overall mm

1075.2 mm

Dimension - Length Overall inch

42.33 in

Conductor Related

Conductor - ACSR Str Size

1113 (54/19) Finch Kcmil; 1192.5 (45/7) Bunting Kcmil; 1192.5 (54/7) Grackle Kcmil; 1272 (45/7) Bittern Kcmil; 1272 (54/19) Pheasant Kcmil; 1351.5 (45/7) Dipper Kcmil; 1351.5 (54/19) Martin Kcmil; 1431 (45/7) Bobolink Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Resources and downloads