HUBBELL
YTSGroup_Photo_ColorCMYK
YTSGroup_Photo_ColorCMYK

YTS549R, Aluminum Sleeve

Brand:

Burndy

Catalog ID:

YTS549R

Aluminum outer sleeve for full tension splice kit, 1510.5-1590 Kcmil, 729 Index, Outer sleeve for Hysplices provides gradual transition of stress.

Product details

General

Connector Type

Splice

Die Index

729

Material

Aluminum

Trade Name

HYSPLICEâ„¢

UPC

781810088531

UPC 12 Digit

7818100885311

Dimensions

Dimension - L Length Overall mm

866.9 mm

Dimension - Length Overall inch

34.13 in

Conductor Related

Conductor - ACSR Str Size

1510.5 (45/7) Nuthatch Kcmil; 1510.5 (54/19) Parrot Kcmil; 1590 (45/7) Lapwing Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads