HUBBELL
YTS_AR_Photo_ColorCMYK
YTS_AR_Photo_ColorCMYK

YTS592AR, Aluminum Full Tension Splice for ACAR

Brand:

Burndy

Catalog ID:

YTS592AR

Aluminum Tube Full Tension HYSPLICE™ for ACAR, 2493 Kcmil.

Product details

General

Connector Type

Splice

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810324721

UPC 12 Digit

7818103247211

Dimensions

Dimension - L Length Overall mm

720 mm

Dimension - Length Overall inch

28.34 in

Conductor Related

Conductor - ACAR Str Size

2493 (54-37) Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads