HUBBELL
YTSGroup_Photo_ColorCMYK
YTSGroup_Photo_ColorCMYK

YTS59R, Aluminum Outer Sleeve

Brand:

Burndy

Catalog ID:

YTS59R

Aluminum outer sleeve for full tension splice kit, 2156-2167 Kcmil, 735 Index, Outer sleeve for Hysplices provides gradual transition of stress.

Product details

General

Catalog Number

YTS59R

Connector Type

Splice

Die Index

735

Material

Aluminum

Trade Name

HYSPLICEâ„¢

UPC

781810324745

UPC 12 Digit

7818103247455

Dimensions

Dimension - L Length Overall mm

1089.9 mm

Dimension - Length Overall inch

42.91 in

Conductor Related

Conductor - ACSR Str Size

2156 Bluebird Kcmil; 2167 Kiwi Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

180

Resources and downloads