YTS_AR_Photo_ColorCMYK
YTS_AR_Photo_ColorCMYK

YTS59RT59RS, Full Tension Splice Kit for ACSR EHV

Brand:

Burndy

Catalog ID:

YTS59RT59RS

Full Tension Splice Kit for ACSR Conductor EHV.

Product details

General

Connector Type
Splice
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810238912
UPC 12 Digit
7818102389122

Dimensions

Dimension - L Length Overall mm
1090 mm
Dimension - Length Overall inch
42.91 in
Dimension - Outside Diameter inch
2.50 in

Conductor Related

Conductor - ACSR Str Size
2156 (84/19) Bluebird kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
120

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings