HUBBELL
HPS_ID_40117_PRODIMAGE
* Representative image
HPS_ID_40117_PRODIMAGE

Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Brand:

FARGO

Catalog ID:

40609

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

  • "SAC Diameter Range: 0.563"-0.590"
  • PC suffix denotes prefilled Joint Compound
  • Material: Extruded Aluminum Tube.
  • Die Size: 75AH 12 Ton Press Min."

Product details

General

Aluminum Die

75AH

Catalog Number

40609

Compression Method

Conventional

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum Alloy

Press Minimum

12 to

Tension Range

0 lb

UPC

096359250777

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

5.3 in

Messenger Diameter Range

0 - 0

Weight

0.137 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.593 in

Conductor Diameter - Minimum

0.563 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.563 - 0.593

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Resources and downloads