YR
YR

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

Y3430R

500 kcmil CU Long Barrel Size Reduced Down To 300 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Product details

General

Application
Wire Reducing Splice Adapter Insert
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
UPC
781810001097
UPC 12 Digit
7818100010977

Dimensions

Dimension - B Length inch
2.50 in
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - Outside Diameter inch
0.821 in

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Str Run
500 kcmil
Conductor - Copper Str Run Range
500 kcmil
Conductor - Copper Str Size Range
300 kcmil
Conductor - Copper Str Tap
300 KCMIL
Conductor - Copper Str Tap Range
300 kcmil
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
300 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
11600

Resources and downloads