HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR29FX25FXLTCKITC, Compression Splice Reducer, Barrel A 250 kcmil, Barrel B 1/0 Flex, includes clear heat shrink

Brand:

Burndy

Catalog ID:

YSR29FX25FXLTCKITC

CU Splice Reducer, Barrel A 250 kcmil, 4/0 G,H,I,K,M,DLO, Barrel B 1/0 Flex G,H,I,K,M,DLO, 1/0 AWG (B/C), Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Yellow/Pink Color Code, 16/12 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Reducing Splice

Catalog Number

YSR29FX25FXLTCKITC

Color Code

Yellow, Pink

Color Code - Side A

Yellow

Color Code - Side B

Pink

Connector Type

STANDARD BARREL KITS

Die Index

16/12

Die Index - Element A

16

Die Index - Element B

12

Die Index Run Side

16

Die Index Tap Side

12

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYREDUCERâ„¢

UPC

781810345429

UPC 12 Digit

7818103454299

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.44 in

Dimension - L Length Overall mm

79 mm

Dimension - Length BB inch

1.04 in

Dimension - Length Overall inch

3.10 in

Dimension - Strip Length inch

1.38 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

4/0 AWG

Conductor - Copper Flex G Size B

1/0 AWG

Conductor - Copper Flex G Tap

1/0 AWG

Conductor - Copper Flex H Run

4/0 AWG

Conductor - Copper Flex H Size B

1/0 AWG

Conductor - Copper Flex H Tap

1/0 AWG

Conductor - Copper Flex I Run

4/0 AWG

Conductor - Copper Flex I Size A

4/0 AWG

Conductor - Copper Flex I Size B

1/0 AWG

Conductor - Copper Flex I Tap

1/0 AWG

Conductor - Copper Flex K Run

4/0 AWG

Conductor - Copper Flex K Size A

4/0 AWG

Conductor - Copper Flex K Size B

1/0 AWG

Conductor - Copper Flex K Tap

1/0 AWG

Conductor - Copper Flex M Run

4/0 AWG

Conductor - Copper Flex M Size A

4/0 AWG

Conductor - Copper Flex M Size B

1/0 AWG

Conductor - Copper Flex M Tap

1/0 AWG

Conductor - Copper Str Size

250 KCMIL-1/0 AWG

Conductor - Material

COPPER

Conductor Size

250 KCMIL-1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250