HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR3129FXTEL20, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 4/0 AWG Flex

Brand:

Burndy

Catalog ID:

YSR3129FXTEL20

Cu Compression Reducer/Splice Telecom Kit, Long Barrel, 350 kcmil Str.(Brrl A), 4/0 AWG Flex(Brrl B).

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Reducing Splice

Catalog Number

YSR3129FXTEL20

Color Code

Red, Yellow

Color Code - Side A

Red

Color Code - Side B

Yellow

Connector Type

STANDARD BARREL KITS

Die Index

18/16

Die Index Run Side

18

Die Index Tap Side

16

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYREDUCERâ„¢

UPC

781810345276

UPC 12 Digit

7818103452766

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.51 in

Dimension - L Length Overall mm

129 mm

Dimension - Length BB inch

2.36 in

Dimension - Length Overall inch

5.06 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size A

4/0 AWG

Conductor - Copper Flex G Size B

4/0 AWG

Conductor - Copper Flex G Tap

4/0 AWG

Conductor - Copper Flex H Size A

4/0 AWG

Conductor - Copper Flex H Size B

4/0 AWG

Conductor - Copper Flex H Tap

4/0 AWG

Conductor - Copper Flex I Size A

4/0 AWG

Conductor - Copper Flex I Size B

4/0 AWG

Conductor - Copper Flex I Tap

4/0 AWG

Conductor - Copper Flex K Size A

4/0 AWG

Conductor - Copper Flex K Size B

4/0 AWG

Conductor - Copper Flex K Tap

4/0 AWG

Conductor - Copper Flex M Size A

4/0 AWG

Conductor - Copper Flex M Size B

4/0 AWG

Conductor - Copper Flex M Tap

4/0 AWG

Conductor - Copper Str Size

350 KCMIL-250 KCMIL

Conductor - Copper Str Size A

4/0 AWG

Conductor - Material

COPPER

Conductor Size

350 KCMIL-250 KCMIL

Conductor Type

CODE/FLEX

Wire Size

350 KCMIL-250 KCMIL

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900

Resources and downloads