HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR44FX34FXTEL32

Copper HYREDUCERTM , W/Insp Window,Barrel A:750 kcmil(Flex-Str) Barrel B:4/0 AWG(Flex-Str), Long Barrel, Electro-Tin Plated.

Product details

General

Application

Wire Reducing Splice

Color Code

Yellow, Blue

Color Code - Side A

Yellow

Color Code - Side B

Blue

Connector Type

STANDARD BARREL KITS

Die Index

L115/19

Die Index Run Side

L115

Die Index Tap Side

19;L80

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYREDUCERâ„¢

UPC

781810344323

UPC 12 Digit

7818103443233

Dimensions

Dimension - B Length fraction

3-3/8 in

Dimension - B Length inch

3.35 in

Dimension - L Length Overall mm

184 mm

Dimension - Length BB inch

2.75 in

Dimension - Length Overall inch

7.23 in

Dimension - Strip Length inch

3.23 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

750 KCMIL

Conductor - Copper Flex G Size A

750 kcmil

Conductor - Copper Flex G Size A Range

750 kcmil

Conductor - Copper Flex G Size B

350 kcmil

Conductor - Copper Flex G Size B Range

350 kcmil

Conductor - Copper Flex G Tap

350 KCMIL

Conductor - Copper Flex H Run

750 KCMIL

Conductor - Copper Flex H Size A

750 kcmil

Conductor - Copper Flex H Size A Range

750 kcmil

Conductor - Copper Flex H Size B

350 kcmil

Conductor - Copper Flex H Size B Range

350 kcmil

Conductor - Copper Flex H Tap

350 KCMIL

Conductor - Copper Flex I Run

750 KCMIL

Conductor - Copper Flex I Size A

750 KCMIL

Conductor - Copper Flex I Size A Range

750 KCMIL

Conductor - Copper Flex I Size B

350 kcmil

Conductor - Copper Flex I Size B Range

350 kcmil

Conductor - Copper Flex I Tap

350 KCMIL

Conductor - Copper Flex K Run

750 KCMIL

Conductor - Copper Flex K Size A

750 KCMIL

Conductor - Copper Flex K Size A Range

750 KCMIL

Conductor - Copper Flex K Size B

350 kcmil

Conductor - Copper Flex K Size B Range

350 kcmil

Conductor - Copper Flex K Tap

350 KCMIL

Conductor - Copper Flex M Run

750 KCMIL

Conductor - Copper Flex M Size A

750 KCMIL

Conductor - Copper Flex M Size A Range

750 KCMIL

Conductor - Copper Flex M Size B

350 kcmil

Conductor - Copper Flex M Size B Range

350 kcmil

Conductor - Copper Flex M Tap

350 KCMIL

Conductor - Copper Str Size

750 KCMIL-350 KCMIL

Conductor - Copper Str Size B

350 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL-350 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL-350 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads