HUBBELL
Image of CKS2/0 CKS2/0, 1 KS26 Split Bolt packaged with Cover SC2/0
Image of CKS2/0 CKS2/0, 1 KS26 Split Bolt packaged with Cover SC2/0

CKS2/0, 1 KS26 Split Bolt packaged with Cover SC2/0

Brand:

Burndy

Catalog ID:

CKS2/0

KS26 SERVIT® and SC2/0 Cover packaged together.

Product details

General

Catalog Number

CKS2/0

Connector Type

Split Bolt

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

SERVIT®

UPC

781810311691

UPC 12 Digit

7818103116911

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)