BUR_PPHID-264274_N3DR
BUR_PPHID-264274_N3DR

Substation - Aluminum Bolted Stud Connector

Brand:

Burndy

Catalog ID:

N2D68ACG38

Aluminium stud connector, 1/2 " dia hex galv steel bolts, nuts & spilt lockwashers.

Product details

General

Application
Substation
Connector Type
Stud Connector
Installation Torque Recommended Run in-lb
360 LB IN(40 Nm)
Material
Aluminum Alloy, Cast
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
Type
Studs
UPC
621945134249
UPC 12 Digit
6219451342499

Dimensions

Dimension - Height inch
7.25 in
Dimension - Length Overall inch
9.4 in
Dimension - Width inch
41.4 in

Conductor Related

Conductor - ACSR Str Tap
2-2000 MCM ASC
Conductor - Connection Combination
Stud to Cable
Conductor - Copper Str Run
2 " smooth stud

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads