HUBBELL
BUR_PPHID-264274_N3DR
BUR_PPHID-264274_N3DR

Substation - Aluminum Bolted Stud Connector

Brand:

Burndy

Catalog ID:

N2DR6748AT12GS

Substation Connectors.

Product details

General

Application

Substation

Connector Type

Stud Connector

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810327944

UPC 12 Digit

7818103279444

Dimensions

Dimension - AA Pad Orientation

In-line

Dimension - B Length inch

2.25 in

Dimension - Height inch

2.88 in

Dimension - L Length Overall mm

191 mm

Dimension - Length BB inch

4.50 in

Dimension - Length Overall inch

7.50 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.50 in

Dimension - Threads per inch

12

Dimension - Width inch

8.00 in

Dimension - Width mm

203 mm

Conductor Related

Conductor - ACSR Str Size

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil

Conductor - ACSR Str Size Range

1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil

Conductor - Connection Combination

Stud to Cable

Conductor - Copper Str Size

1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil

Conductor - Copper Str Size Range

1500 kcmil-2000 kcmil

Conductor Spacing

4.12 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1