HPS_ID_ADST142412_PRODIMAGE
* Representative image
HPS_ID_ADST142412_PRODIMAGE
play
play
+2
HPS_ID_ADST142412_2_PRODIMAGE

Stud Connector, Aluminum

Brand:

ANDERSON

Catalog ID:

ADST242412

"Bolted Stud Connectors, Connecting Stud to Tube, Stud Dia./Thd.- 1-1/2”-12, Tubing IPS/EHIPS -1”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

"To specify 90 degree connector, insert “90” into catalog number. Example: ADST24249012"

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube

Dimensions

Angle - Stud to Conductor
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
2.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.5 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)