Stud Connector, Aluminum

Brand:

ANDERSON

Catalog ID:

DSATLH3034G9012

"Bolted Stud Connectors, Connecting Stud to Two Cables or Tubes, Stud Dia./Thd.- 1-1/8”-12, Copper Conductor Range: Cable - #6 Sol.-500 MCM, Cable Dia.-0.162”-0.813”, Tubing IPS - 3/8” - 1/2”, Material: Castings-Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

Product details

General

Material
Aluminum
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube, Expansion

Dimensions

Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
3 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
31.4 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)