HUBBELL
Stud Connector, Bronze
Stud Connector, Bronze

Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DSTF303090G12

"Bolted Expansion Stud Connectors, Connecting Stud To Tube, Stud Dia./Thd.- 1-1/2”-12,Tubing IPS-3/4”, Material: Castings-Bronze Alloy, Factory formed Laminated Shunts-Copper (Tinned Contacts),Hardware-Stainless Steel or Silicon Bronze"

0

Product details

General

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Shunt Type

Braided Copper

Type

Studs

Dimensions

Angle - Stud to Conductor

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship