HUBBELL
BUR_PPHID-264274_N3DR
BUR_PPHID-264274_N3DR

Substation - Aluminum Bolted Stud Connector

Brand:

Burndy

Catalog ID:

N2D68ACG38

Aluminium stud connector, 1/2 " dia hex galv steel bolts, nuts & spilt lockwashers.

Product details

General

Application

Substation

Connector Type

Stud Connector

Installation Torque Recommended Run in-lb

360 LB IN(40 Nm)

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945134249

UPC 12 Digit

6219451342499

Dimensions

Dimension - Height inch

7.25 in

Dimension - Length Overall inch

9.4 in

Dimension - Width inch

41.4 in

Conductor Related

Conductor - ACSR Str Tap

2-2000 MCM ASC

Conductor - Connection Combination

Stud to Cable

Conductor - Copper Str Run

2 " smooth stud

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1