HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD645D8T0, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD645D8T0

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FD645D8T0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810496589

UPC 12 Digit

7818104965899

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - L Length Overall mm

179 mm

Dimension - Length Overall inch

7.06 in

Dimension - Pin Diameter fraction

7/8 in

Dimension - Pin Diameter inch

.875

Dimension - Thread Size

3/8-0

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads