HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD67C6T14, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD67C6T14

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FD67C6T14

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810118641

UPC 12 Digit

7818101186411

Dimensions

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Threads per inch

14

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads