HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD67D12, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD67D12

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FD67D12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810077559

UPC 12 Digit

7818100775599

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Electrical Ratings

Amperage Rating

2100 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads