HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD70D16SV, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD70D16SV

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FD70D16SV

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Silver

Type

Studs

UPC

781810118771

UPC 12 Digit

7818101187711

Dimensions

Dimension - B Length inch

2.88 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - L Length Overall mm

209 mm

Dimension - Length Overall inch

8.24 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Thread Size

5/8-12

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads