HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD675D12, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD675D12

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FD675D12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810077634

UPC 12 Digit

7818100776344

Dimensions

Dimension - B Length fraction

2.18 in

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

188 mm

Dimension - Length Overall inch

7.39 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-3/4 in

Dimension - Pin Diameter inch

1.750 in

Dimension - Thread Size

1/2-12

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2